In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm SMB Jack Bulkhead Connector Crimp/Solder Attachment For RG180, RG195, .285 inch D Hole

Product ID: PE4165
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMB
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Interface Type 1RG180
Interface Type 2RG195

Description

75 Ohm SMB Jack Bulkhead Connector Crimp/Solder Attachment For RG180, RG195, .285 inch D Hole

PE4165 SMB jack bulkhead coaxial connector has an interface type of RG180, RG195 and a 75 Ohm impedance. Pasternack SMB jack bulkhead connector uses shield/contact crimp/solder as an attachment method.

The Pasternack SMB jack bulkhead coaxial connector has a PTFE dielectric type. The Pasternack SMB coaxial connector has a brass body with nickel plating. This SMB jack bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack jack SMB bulkhead connector will ship the same day as purchased. Our bulkhead SMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.