Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm SMB Jack Bulkhead Connector Solder Attachment Solder Cup Terminal, .317 inch Diameter

Product ID: PE4168

Pricing

QuantityPrice
1-24$19.89

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 563
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMB
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

75 Ohm SMB Jack Bulkhead Connector Solder Attachment Solder Cup Terminal, .317 inch Diameter

PE4168 SMB jack bulkhead terminal connector has an interface type of solder cup and a 75 Ohm impedance. Pasternack SMB jack bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack SMB jack bulkhead terminal connector has a PTFE dielectric type. The Pasternack SMB terminal connector has a brass body with gold plating. This SMB jack bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack jack SMB bulkhead connector will ship the same day as purchased. Our bulkhead SMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.