SMB Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole, Front Mount
Product ID:
PE4170
Pricing
| Quantity | Price |
| 1-24 | $29.09 |
| 25-49 | $27.64 |
| 50-99 | $26.18 |
| 100-249 | $25.02 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 185

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMB |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | Solder Cup |
Description
SMB Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole, Front Mount
PE4170 SMB jack bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMB jack bulkhead connector uses shield/contact solder as an attachment method. Our jack SMB terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack SMB jack bulkhead terminal connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMB terminal connector has a brass body with gold plating. Our PE4170 SMB connector uses brass contact. This SMB jack bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack jack SMB bulkhead connector will ship the same day as purchased. Our bulkhead SMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table