Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMB Jack Right Angle Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole

Product ID: PE4284

Pricing

QuantityPrice
1-24$30.39

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMB
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

SMB Jack Right Angle Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole

PE4284 SMB jack right angle bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMB jack bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack right angle SMB jack bulkhead terminal connector has a PTFE dielectric type. The Pasternack SMB terminal connector has a brass body with nickel plating. This SMB jack right angle bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack right angle jack SMB bulkhead connector will ship the same day as purchased. Our bulkhead SMB right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.