Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMB Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE4179

Pricing

QuantityPrice
1-24$44.79
25-49$42.55
50-99$40.31
100-249$38.52
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,234
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMB
Connector GenderJack
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1Thru Hole

Description

75 Ohm SMB Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

PE4179 SMB jack right angle pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack SMB jack connector uses shield/contact solder as an attachment method. Our jack SMB right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

The Pasternack right angle SMB jack pcb connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMB pcb connector has a brass body with gold plating. Our PE4179 SMBright angle connector uses brass contact. This SMB jack right angle pcb RF connector is RoHS and REACH compliant.

This Pasternack right angle jack SMB connector will ship the same day as purchased. Our SMB right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.