Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Jack Bulkhead to Straight Cut Lead Cable Using RG316 Coax

Product ID: PE3C3032

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50

Description

SMB Jack Bulkhead to Straight Cut Lead Cable Using RG316 Coax

PE3C3032 is a SMB jack bulkhead to Straight Cut Lead sexless cable using RG316 coax. This Pasternack SMB jack bulkhead to Straight Cut Lead sexless cable assembly uses a 50 Ohm SMB for connector 1 and a Straight Cut Lead for connector 2.

Our jack SMB bulkhead to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3032 SMB jack bulkhead to Straight Cut Lead sexless cable assembly is constructed with RG316 coax.