PE51755 SMB jack PCB connector has an interface type of SMB jack which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's SMB jack connector uses solder as an attachment method. Our jack SMB PCB connector provides a maximum frequency of 4 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMB jack RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack SMB jack PCB connector has a PTFE dielectric type. Pasternack's SMB PCB connector has a brass body with gold plating. Our PE51755 SMB connector uses a gold-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This SMB connector has a gold inner contact plating. Our SMB jack connector has a length of 0.46 inches, a width of 0.26 inches, and a weight of 0.3 lbs.
This Pasternack commercial grade jack SMB connector will ship the same business day as purchased. Our SMB jack connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.