To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMB Jack Bulkhead to Trimmed Lead Cable Using RG178 Coax

Product ID: PE3C3886

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2Trimmed Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50

Description

SMB Jack Bulkhead to Trimmed Lead Cable Using RG178 Coax

PE3C3886 is a SMB jack bulkhead to Trimmed Lead sexless cable using RG178 coax. This Pasternack SMB jack bulkhead to Trimmed Lead sexless cable assembly uses a 50 Ohm SMB for connector 1 and a Trimmed Lead for connector 2.

Our jack SMB bulkhead to sexless Trimmed Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3886 SMB jack bulkhead to Trimmed Lead sexless cable assembly is constructed with RG178 coax.