Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug to 3.5mm Male Cable Using PE-SR405FLJ Coax

Product ID: PE3W12047

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4356PE-SR405FLJPE4982KitBOM Datasheet

SMB Plug to 3.5mm Male Cable Using PE-SR405FLJ Coax

PE3W12047 is a SMB plug to 3.5mm male cable using PE-SR405FLJ coax. This Pasternack SMB plug to 3.5mm male cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our plug SMB to male 3.5mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W12047 SMB plug to 3.5mm male cable assembly is constructed with PE-SR405FLJ coax.