Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug to 7/16 DIN Male Right Angle Cable Using RG58 Coax

Product ID: PE3W07729
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Plug Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inch7/16 DIN Male Right Angle Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400Data Icon
PE4523RG58C/UPE44281KitBOM Datasheet

SMB Plug to 7/16 DIN Male Right Angle Cable Using RG58 Coax

PE3W07729 is a SMB plug to 7/16 DIN male right angle cable using RG58 coax. This Pasternack SMB plug to 7/16 DIN male right angle cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm 7/16 DIN for connector 2. SMB to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07729 SMB plug to 7/16 DIN male right angle cable assembly is constructed with RG58 coax.