Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug 75 Ohm to BNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises SMB plug 75 Ohm to BNC male 75 Ohm cable assembly product group is made up of 42 custom and standard designs which use Flexible coax cable. SMB plug 75 Ohm to BNC male 75 Ohm assemblies are built from 3 unique coax cable part numbers and 3 different SMB connectors. Our SMB plug 75 Ohm to BNC male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMB plug 75 Ohm to BNC male 75 Ohm cable assemblies are built with 6 different connector and cable combinations. Customers can select the SMB plug 75 Ohm to BNC male 75 Ohm cable assemblies with any combination of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Pasternack's facility certified to ISO 9001:2015 ships SMB plug 75 Ohm to BNC male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts in stock. Excellent technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant