Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to Banana Plug Cable Using RG223 Coax

Product ID: PE3C4153

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50

Description

SMB Plug to Banana Plug Cable Using RG223 Coax

PE3C4153 is a SMB plug to Banana plug cable using RG223 coax. This Pasternack SMB plug to Banana plug cable assembly uses a 50 Ohm SMB for connector 1 and a Banana for connector 2.

Our plug SMB to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4153 SMB plug to Banana plug cable assembly is constructed with RG223 coax.