Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMB Plug to 75 Ohm BNC Female Cable Using 75 Ohm RG179 Coax

Product ID: PE34669/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm SMB Plug Connector Crimp/Solder Attachment for RG179, RG18775 Ohm BNC Female Connector Crimp/Solder Attachment for RG179, RG187Data Icon
PE4248RG179B/UPE4616KitBOM Datasheet

75 Ohm SMB Plug to 75 Ohm BNC Female Cable Using 7

PE34669/HS is a SMB plug to BNC female cable using RG179 coax. This Pasternack SMB plug to BNC female cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm BNC for connector 2.

Our plug SMB to female BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE34669/HS SMB plug to BNC female cable assembly is constructed with RG179 coax.