Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug to BNC Female Cable Using RG316-DS Coax

Product ID: PE34562/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

SMB Plug to BNC Female Cable Using RG316-DS Coax

PE34562/HS is a SMB plug to cable using RG316-DS coax. This Pasternack SMB plug to cable assembly uses a 50 Ohm SMB for connector 1 and a for connector 2.

Our plug SMB to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34562/HS SMB plug to cable assembly is constructed with RG316-DS coax.