Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to BNC Male Cable 60 Inch Length Using RG58 Coax

Product ID: PE3242-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$397.99
25-49$378.09
50-99$358.19
100-249$342.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length60 inches

Description

SMB Plug to BNC Male Cable 60 Inch Length Using RG58 Coax

The PE3242-60 is a SMB plug to BNC male cable designed for RG58C/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It connects SMB and BNC interfaces in RF benches, lab setups, and electronic systems that need a flexible between-series cable assembly. Brass connector bodies, gold-plated beryllium copper contacts, and PTFE dielectrics support stable electrical performance with a 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and BNC cable connection on the other. Our SMB to BNC cable assemblies have a plug gender on end 1 and male on end 2. This SMB to BNC cable is a plug to male coax assembly, PE3242-60, can also be known as a SMB male to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMB male to BNC plug cable assembly PE3242-60 is built with RG58 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 4 GHz maximum frequency SMB plug to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3242-60 can also be used in the other direction and will be BNC male to SMB plug cable assembly if the opposite connectivity is required.

SMB male to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to BNC cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug to BNC male cable 60 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3242-60 SMB to BNC cable used for?

The PE3242-60 is a between-series RF cable assembly used to connect equipment with SMB and BNC interfaces in one signal path. It uses RG58C/U flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz with 1.4:1 maximum VSWR. Engineers use it on benches, in prototypes, and inside electronic systems where mixed connector interfaces must be linked. This makes PE3242-60 useful when direct port compatibility is unavailable and a flexible cable is preferred over adapters.

When would I choose an SMB plug to BNC male cable assembly?

You would choose the PE3242-60 when one device requires an SMB plug connection and the other side needs a BNC male interface. Its straight connectors and flexible RG58C/U construction help simplify routing in benches, cabinets, and temporary test setups. This type of assembly is useful in RF integration work where maintaining a 50 Ohm path matters for signal transfer. It also helps reduce the need for stacking multiple interconnect parts that can complicate system layout.

Is the PE3242-60 suitable for general RF test and electronics integration?

Yes, the PE3242-60 is suitable for general RF test and electronics integration where DC to 4 GHz performance meets system needs. The assembly uses 50 Ohm connectors on both ends and RG58C/U coax to support common bench and integration requirements. Engineers can use it for instrument patching, prototype builds, and equipment hookups that involve mixed SMB and BNC interfaces. Its flexible cable design is especially helpful where space, routing access, or quick reconfiguration are part of the job.

How does a between-series cable like PE3242-60 help in mixed-connector systems?

A between-series cable like PE3242-60 helps by directly joining two different connector families without requiring separate adapters at each interface. This assembly combines an SMB plug end, a BNC male end, and RG58C/U coax in one 50 Ohm cable solution. Mixed-connector systems often appear in labs, legacy equipment, and integrated electronics where connector standards differ across devices. Using one purpose-built assembly can simplify cabling, reduce connection points, and make troubleshooting more straightforward during setup.