Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMB Plug Right Angle Non-Magnetic Connector Solder Attachment PCB Mount

Product ID: PE45878

Pricing

QuantityPrice
1-24$151.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 37
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMB
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodPCB
Minimum FrequencyDC
Maximum Frequency4 GHz

Description