SMB Plug to D-Sub Plug Cable Using RG303 Coax
Product ID:
PE3W01956
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | D-Sub |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG303/U |
RF Cable Type | RG303 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4523 | RG303/U | PE4808 | KitBOM Datasheet |
---|
SMB Plug to D-Sub Plug Cable Using RG303 Coax
PE3W01956 is a SMB plug to D-Sub plug cable using RG303 coax. This Pasternack SMB plug to D-Sub plug cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm D-Sub for connector 2.
Our plug SMB to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01956 SMB plug to D-Sub plug cable assembly is constructed with RG303 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.