75 Ohm SMB Plug Right Angle to 75 Ohm F Male Cable Using 75 Ohm RG179 Coax with HeatShrink
Product ID:
PE36433/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | F |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG179B/U |
RF Cable Type | RG179 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4251 | RG179B/U | PE44319 | KitBOM Datasheet |
---|
75 Ohm SMB Plug Right Angle to 75 Ohm F Male Cable Using 75 Ohm RG179 Coax with HeatShrink
PE36433/HS is a SMB plug right angle to F male cable using RG179 coax. This Pasternack SMB plug right angle to F male cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm F for connector 2. SMB right angle to F coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SMB right angle to male F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36433/HS SMB plug right angle to F male cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.