75 Ohm SMB Plug to 75 Ohm F Male Cable Using 75 Ohm RG187 Coax
Product ID:
PE3W06070
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | F |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG187A/U |
RF Cable Type | RG187 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE4248 | RG187A/U | PE44319 | KitBOM Datasheet |
---|
75 Ohm SMB Plug to 75 Ohm F Male Cable Using 75 Ohm RG187 Coax
PE3W06070 is a SMB plug to F male cable using RG187 coax. This Pasternack SMB plug to F male cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm F for connector 2.
Our plug SMB to male F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W06070 SMB plug to F male cable assembly is constructed with RG187 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.