To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

50 Ohm SMB Plug to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax

Product ID: PE3C4626

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

50 Ohm SMB Plug to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax

PE3C4626 is a SMB plug to MCX plug cable using RG179 coax. This Pasternack SMB plug to MCX plug cable assembly uses a 50 Ohm SMB for connector 1 and a 75 Ohm MCX for connector 2.

Our plug SMB to plug MCX cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4626 SMB plug to MCX plug cable assembly is constructed with RG179 coax and the maximum VSWR is 1.4:1.