Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMB Plug Right Angle to MMCX Plug Cable Using RG316 Coax with HeatShrink

Product ID: PE3W05046/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4052RG316/UPE4896KitBOM Datasheet

SMB Plug Right Angle to MMCX Plug Cable Using RG316 Coax with HeatShrink

PE3W05046/HS is a SMB plug right angle to MMCX plug cable using RG316 coax. This Pasternack SMB plug right angle to MMCX plug cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm MMCX for connector 2. SMB right angle to MMCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB right angle to plug MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05046/HS SMB plug right angle to MMCX plug cable assembly is constructed with RG316 coax.