Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to N Female Cable Using RG141 Coax

Product ID: PE3W04161

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Plug Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchN Female Connector Crimp/Solder Attachment For RG58Data Icon
PE4523RG141A/UPE4436KitBOM Datasheet

SMB Plug to N Female Cable Using RG141 Coax

PE3W04161 is a SMB plug to N female cable using RG141 coax. This Pasternack SMB plug to N female cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm N for connector 2.

Our plug SMB to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04161 SMB plug to N female cable assembly is constructed with RG141 coax.