Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMB Plug Right Angle to N Male Cable Using LMR-195 Coax

Product ID: PE3W10425

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4522LMR-195PE4329KitBOM Datasheet

SMB Plug Right Angle to N Male Cable Using LMR-195 Coax

PE3W10425 is a SMB plug right angle to N male cable using LMR-195 coax. This Pasternack SMB plug right angle to N male cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm N for connector 2. SMB right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB right angle to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10425 SMB plug right angle to N male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.