In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm SMB Plug to 75 Ohm N Male Cable Using 75 Ohm RG59 Coax , LF Solder

Product ID: PE33153LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4472RG59B/UPE4512KitBOM Datasheet

75 Ohm SMB Plug to 75 Ohm N Male Cable Using 75 Ohm RG59 Coax, LF Solder

PE33153LF is a SMB plug to N male cable using RG59 coax. This Pasternack SMB plug to N male cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm N for connector 2.

Our plug SMB to male N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE33153LF SMB plug to N male cable assembly is constructed with RG59 coax.