Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug Right Angle to NMO Mount Sexless Cable Using 53 Ohm RG55 Coax

Product ID: PE3W00956

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NMO Mount
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Plug Right Angle Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400NMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195Data Icon
PE4595RG55B/UPE51021KitBOM Datasheet

SMB Plug Right Angle to NMO Mount Sexless Cable Using 53 Ohm RG55 Coax

PE3W00956 is a SMB plug right angle to NMO Mount sexless cable using RG55 coax. This Pasternack SMB plug right angle to NMO Mount sexless cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm NMO Mount for connector 2. SMB right angle to NMO Mount coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB right angle to sexless NMO Mount cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W00956 SMB plug right angle to NMO Mount sexless cable assembly is constructed with RG55 coax.