Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to NMO Mount Sexless Cable Using RG58 Coax

Product ID: PE3C3070

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2NMO Mount
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50

Description

SMB Plug to NMO Mount Sexless Cable Using RG58 Coax

PE3C3070 is a SMB plug to NMO Mount sexless cable using RG58 coax. This Pasternack SMB plug to NMO Mount sexless cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm NMO Mount for connector 2.

Our plug SMB to sexless NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3070 SMB plug to NMO Mount sexless cable assembly is constructed with RG58 coax.