PE45876 SMB plug PCB coaxial connector has an interface type of SMB plug PCB and a 50 Ohm impedance. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack's SMB plug PCB connector uses solder as an attachment method. Our plug SMB coaxial connector provides a maximum frequency of 4 GHz. This SMB coaxial connector is stocked to be readily available for same business day shipment.
The Pasternack SMB plug PCB coaxial connector has a maximum VSWR of 1.06:1. This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack's SMB coaxial connector has a bronze body with copper-tin-zinc alloy plating. Our PE45876 SMB connector uses gold over copper-plated bronze contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from bronze material and has a contact life of 500 cycles or more. The PE45876 SMB PCB non-magnetic connector operates at a temperature range of -65 to 165 deg C. This threaded plug coaxial RF connector has a maximum insertion loss of 0.03 dB. The Pasternack non-magnetic SMB plug connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,000 Vrms.
This Pasternack non-magnetic plug SMB PCB connector will ship the same business day as purchased. Our PCB SMB plug connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.