In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMB Plug Connector Crimp Attachment for PE-C195, PE-P195, LMR-195, 0.195 Inch Cable

Product ID: PE48018

Pricing

QuantityPrice
1-24$35.19
25-49$33.43
50-99$31.67
100-249$30.26
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 46
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMB
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1PE-C195
Interface Type 2PE-P195
Interface Type 3LMR-195
Interface Type 40.195 Inch

Description