Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMB Tee Adapter Plug-Plug-Plug

Product ID: PE9310

Pricing

QuantityPrice
1-24$94.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 55
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3SMB
Connector Gender 3Plug
Connector Polarity 3Standard
Connector Impedance 350 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Connector Mount Method 3None
Connector Body Material 3Brass
Connector Body Plating 3Nickel

Description

SMB Tee Adapter Plug-Plug-Plug

SMB adapter PE9310 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMB to SMB adapter is a in-series coaxial adapter design. This 50 Ohm SMB adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 4 GHz.

SMB plug to SMB plug adapter is one of the many RF components that ship same day as they are ordered. PE9310 plug SMB to plug SMB adapter has a tee body. This Pasternack tee SMB adapter is also known as a SMB T connector.

Our plug SMB to plug SMB adapter PE9310 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMB to SMB radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.