SMB Plug Connector Crimp/Solder Attachment for RG316-DS, RG188-DS
Product ID:
PE44792
Pricing
| Quantity | Price |
| 1-24 | $29.19 |
| 25-49 | $27.73 |
| 50-99 | $26.27 |
| 100-249 | $25.10 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 987

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMB |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | RG316-DS |
| Interface Type 2 | RG188-DS |
Description
SMB Plug Connector Crimp/Solder Attachment for RG316-DS, RG188-DS
PE44792 SMB plug coaxial connector has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. Pasternack SMB plug connector uses shield/contact crimp/solder as an attachment method. Our plug SMB coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack SMB plug coaxial connector has a teflon dielectric type. The Pasternack SMB coaxial connector has a brass body with nickel plating. Our PE44792 SMB connector uses beryllium copper contact. This SMB plug coaxial RF connector is REACH compliant.
This Pasternack plug SMB connector will ship the same day as purchased. Our SMB plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table