SMB Plug Right Angle to SMB Plug Right Angle Cable Using RG405 Coax , LF Solder
Product ID:
PE36904LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMB |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG405/U |
| RF Cable Type | RG405 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4358 | RG405/U | PE4358 | KitBOM Datasheet |
|---|
SMB Plug Right Angle to SMB Plug Right Angle Cable Using RG405 Coax, LF Solder
PE36904LF is a SMB plug right angle to SMB plug right angle cable using RG405 coax. This Pasternack SMB plug right angle to SMB plug right angle cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SMB for connector 2. SMB right angle to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SMB right angle to plug SMB right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE36904LF SMB plug right angle to SMB plug right angle cable assembly is constructed with RG405 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table