Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug Right Angle to SMB Jack Bulkhead Cable 48 Inch Length Using RG174 Coax, RoHS

Product ID: PE33261LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.29
25-49$83.88
50-99$79.46
100-249$75.93
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length48 inches

Description

SMB Plug Right Angle to SMB Jack Bulkhead Cable 48 Inch Length Using RG174 Coax, RoHS

The PE33261LF-48 is an SMB jack to plug right angle RF cable assembly designed for RG174A/U cable, offering 50 Ohm impedance and DC to 1 GHz operation. It supports compact bulkhead RF interconnects in electronics assemblies where push-on SMB connections simplify installation and routing. Brass connector bodies, beryllium copper contacts, gold plating, Teflon dielectrics, and a PVC jacket support reliable signal transfer in flexible cable runs.

Pasternack RF coax cable assembly is built with right angle SMB cable connection on one end and SMB bulkhead cable connection on the other. Our right angle SMB to SMB cable assemblies have a plug gender on end 1 and jack on end 2. This SMB to SMB cable is a plug to jack coax assembly, PE33261LF-48, can also be known as a right angle SMB male to SMB female cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB female cable assembly PE33261LF-48 is built with RG174 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with right angle SMB to SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMB right angle plug to SMB jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33261LF-48 can also be used in the other direction and will be SMB jack bulkhead to right angle SMB plug cable assembly if the opposite connectivity is required.

SMB right angle male to SMB female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug right angle to SMB jack bulkhead cable 48 inch length using RG174 coax, RoHS.

Frequently Asked Questions

What is the PE33261LF-48 RF cable assembly used for?

The PE33261LF-48 is an SMB jack to SMB plug RF cable assembly used for compact 50 Ohm interconnects. It uses RG174A/U flexible coax, right angle connectors, bulkhead mounting, and DC to 1 GHz performance for space-conscious designs. Engineers use it in electronics enclosures, prototype builds, and RF assemblies where push-on SMB mating speeds installation. Its configuration helps route signals through panels while reducing cable bend stress in tight packaging areas.

When would I choose an SMB bulkhead cable assembly like PE33261LF-48?

The PE33261LF-48 is a good choice when an RF signal must pass through a panel or enclosure wall. It combines bulkhead connector mounting with a flexible RG174A/U cable and right angle ends to save space. This setup fits compact electronic assemblies where straight connectors can interfere with nearby hardware or cable management. Engineers often select it for control panels, instrument housings, and dense RF subsystems that need simple SMB push-on connections.

Is PE33261LF-48 suitable for compact RF and electronics assemblies?

The PE33261LF-48 is suitable for compact RF and electronics assemblies because both connector ends use right angle geometry. It also uses SMB push-on interfaces, bulkhead mounting, and flexible RG174A/U coax for easier routing in confined spaces. These features help designers manage cable paths inside crowded enclosures, instrument panels, and prototype hardware with limited clearance. The 50 Ohm design supports consistent integration with matching RF components across DC to 1 GHz applications.

Why use RG174A/U cable in the PE33261LF-48 assembly?

The PE33261LF-48 uses RG174A/U because this flexible coax supports easy routing in compact RF and electronics installations. In this assembly, the cable works with 50 Ohm SMB connectors and a DC to 1 GHz operating range. Designers use this combination when they need a lighter, more manageable cable for panel transitions and short internal runs. It is especially useful in prototypes and enclosed systems where cable flexibility simplifies installation around adjacent components.