Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to SMB Jack Cable Using RG178 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3119LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Plug Connector Crimp/Solder Attachment for RG178, RG196SMB Jack Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE4080RG178B/UPE4926KitBOM Datasheet

SMB Plug to SMB Jack Cable Using RG178 Coax with HeatShrink, LF Solder, RoHS

PE3119LF/HS is a SMB plug to SMB jack cable using RG178 coax. This Pasternack SMB plug to SMB jack cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SMB for connector 2.

Our plug SMB to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3119LF/HS SMB plug to SMB jack cable assembly is constructed with RG178 coax.