Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug Right Angle to SMB Jack Bulkhead Cable 48 Inch Length Using RG188-DS Coax, RoHS

Product ID: PE34477LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$108.99
25-49$103.54
50-99$98.09
100-249$93.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm
Length48 inches

Description

SMB Plug Right Angle to SMB Jack Bulkhead Cable 48 Inch Length Using RG188-DS Coax, RoHS

The PE34477LF-48 is a SMB cable assembly with a right angle plug and bulkhead interface designed for RG188-DS coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where a compact push-on connection and panel-mounted transition are needed. Brass connector bodies with gold-plated brass contacts and PTFE materials support reliable signal transfer in flexible cable routing environments.

Pasternack RF coax cable assembly is built with right angle SMB cable connection on one end and SMB bulkhead cable connection on the other. Our right angle SMB to SMB cable assemblies have a plug gender on end 1 and jack on end 2. This SMB to SMB cable is a plug to jack coax assembly, PE34477LF-48, can also be known as a right angle SMB male to SMB female cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB female cable assembly PE34477LF-48 is built with RG188-DS which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with right angle SMB to SMB cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMB right angle plug to SMB jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34477LF-48 can also be used in the other direction and will be SMB jack bulkhead to right angle SMB plug cable assembly if the opposite connectivity is required.

SMB right angle male to SMB female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug right angle to SMB jack bulkhead cable 48 inch length using RG188-DS coax, RoHS.

Frequently Asked Questions

What is the PE34477LF-48 SMB cable assembly used for?

The PE34477LF-48 is a 50 Ohm SMB cable assembly used to connect RF circuits through a panel or enclosure wall. It uses RG188-DS flexible coax, a right angle SMB plug, and a bulkhead SMB interface for compact routing. Engineers use it in electronic systems that need a push-on SMB connection and controlled cable direction near crowded hardware. This configuration helps simplify installation where internal wiring must transition cleanly to an external or panel-mounted connection point.

When would I choose a right angle SMB cable assembly instead of a straight cable?

A right angle SMB cable assembly like PE34477LF-48 is useful when a straight connector would take too much clearance. Its right angle SMB plug helps manage cable exit direction in dense equipment, instrument housings, and tightly spaced RF layouts. Engineers often select this style to reduce bend stress near the connector and improve routing inside compact assemblies. The bulkhead side also supports clean panel mounting when a controlled pass-through is needed between internal and external sections.

Is the PE34477LF-48 suitable for panel or enclosure mounting?

Yes, the PE34477LF-48 is suited for panel or enclosure mounting because it includes a bulkhead SMB interface. That bulkhead configuration allows the assembly to pass RF signals through a panel while maintaining a defined connection point. It is useful in instrument panels, electronics housings, and other systems that separate internal components from external cable access. The flexible RG188-DS coax also helps installers route the cable side within the enclosure after the bulkhead connection is secured.

What kind of RF systems can use an SMB cable assembly rated to 4 GHz?

An SMB cable assembly rated for DC to 4 GHz can support many general RF and electronic integration tasks. The PE34477LF-48 combines 50 Ohm impedance with SMB interfaces, making it appropriate for compatible interconnects in compact equipment. Engineers use assemblies in lab setups, communication subsystems, and enclosure-based electronics that do not require higher frequency coverage. Its push-on SMB design also helps in applications where quick mating and unmating are useful during installation, troubleshooting, or equipment changes.