In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMB Plug Right Angle to SMB Jack Cable Using RG316 Coax with HeatShrink, LF Solder

Product ID: PE3C0941LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4052RG316/UPE4096KitBOM Datasheet

SMB Plug Right Angle to SMB Jack Cable Using RG316 Coax with HeatShrink, LF Solder

PE3C0941LF/HS is a SMB plug right angle to SMB jack cable using RG316 coax. This Pasternack SMB plug right angle to SMB jack cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SMB for connector 2. SMB right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB right angle to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C0941LF/HS SMB plug right angle to SMB jack cable assembly is constructed with RG316 coax.