Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to SMB Plug Cable 48 Inch Length Using RG174 Coax

Product ID: PE3853-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.39
25-49$83.97
50-99$79.55
100-249$76.02
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length48 inches

Description

SMB Plug to SMB Plug Cable 48 Inch Length Using RG174 Coax

The PE3853-48 is a SMB plug to plug cable assembly designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where compact push-on SMB connections simplify quick cable routing between devices. Brass connector bodies with nickel plating, gold-plated beryllium copper contacts, and PVC-jacketed RG174A/U coax support a 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and SMB cable connection on the other. Our SMB to SMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SMB cable is a plug to plug coax assembly, PE3853-48, can also be known as a SMB male to SMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB male cable assembly PE3853-48 is built with RG174 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMB plug to SMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMB male to SMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug to SMB plug cable 48 inch length using RG174 coax.

Frequently Asked Questions

What is the PE3853-48 SMB cable assembly used for?

The PE3853-48 is a SMB plug to plug cable assembly used to connect two SMB interface points in 50 Ohm RF systems. It uses RG174A/U flexible coax, supports DC to 1 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it for equipment interconnects, bench setups, and compact electronic assemblies that rely on push-on SMB mating. Its straight plug ends and flexible construction help simplify routing where quick connection changes are common during integration or service.

When would I choose an SMB plug to SMB plug cable instead of another RF cable type?

An SMB plug to SMB plug cable like PE3853-48 is chosen when both devices use SMB interfaces and fast push-on connections are preferred. This assembly combines straight SMB plug connectors, 50 Ohm impedance, and RG174A/U flexible coax for straightforward in-series installation. It fits compact electronics, lab instruments, and modular RF hardware where threaded interfaces may be slower to connect. Engineers often select it when space is limited and repeated mating is expected during setup, troubleshooting, or routine equipment changes.

Is the PE3853-48 suitable for general RF and electronics integration?

The PE3853-48 is suitable for general RF and electronics integration when the application requires 50 Ohm SMB connections up to 1 GHz. It features SMB plug connectors on both ends, straight bodies, flexible RG174A/U coax, and a 1.4:1 maximum VSWR. These attributes support cable routing between modules, instruments, and subsystems in compact assemblies or development environments. Its brass connector bodies, nickel plating, and gold-plated beryllium copper contacts also suit repeated handling in practical integration work.

What makes the PE3853-48 practical for bench and in-system connections?

The PE3853-48 is practical for bench and in-system connections because it combines flexible cable construction with quick SMB plug interfaces. It uses RG174A/U coax, straight connector orientations, 50 Ohm impedance, and a DC to 1 GHz operating range. Those characteristics support temporary test hookups, equipment reconfiguration, and internal interconnects where cable movement and fast mating matter. Engineers can use it in prototypes and service tasks where a compact push-on cable assembly reduces setup time and routing difficulty.