Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to SMB Plug Cable 60 Inch Length Using RG178 Coax

Product ID: PE33165-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 206
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length60 inches

Description

SMB Plug to SMB Plug Cable 60 Inch Length Using RG178 Coax

The PE33165-60 is a SMB plug to SMB plug cable assembly designed for RG178B/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where push-on SMB interfaces simplify quick cable connections in compact equipment and lab setups. Brass connector bodies, gold-plated beryllium copper contacts, PTFE dielectrics, and FEP jacket construction support operation from -55°C to 165°C.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and SMB cable connection on the other. Our SMB to SMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SMB cable is a plug to plug coax assembly, PE33165-60, can also be known as a SMB male to SMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB male cable assembly PE33165-60 is built with RG178 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMB plug to SMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMB male to SMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug to SMB plug cable 60 inch length using RG178 coax.

Frequently Asked Questions

What is the PE33165-60 SMB cable assembly used for?

The PE33165-60 is a SMB plug to SMB plug cable assembly used to connect 50 Ohm RF ports in compact systems. It uses RG178B/U flexible coax, supports DC to 3 GHz operation, and has straight SMB plug connectors on both ends. Engineers use it for RF and electronic system integration, bench setups, and embedded module interconnects where push-on SMB interfaces speed installation. Its flexible cable and standard SMB interfaces make it useful when routing space is limited and quick mating is important.

When would I use an SMB plug to SMB plug cable instead of another RF cable assembly?

An SMB plug to SMB plug cable like the PE33165-60 is used when both connected devices have SMB jack interfaces. It provides 50 Ohm performance, DC to 3 GHz coverage, and flexible RG178B/U coax for straightforward in-series RF connections. Engineers often select it for compact electronics, prototypes, and test fixtures because SMB push-on connectors are faster to mate than threaded interfaces. This makes PE33165-60 a practical choice when quick installation, repeated access, and efficient cable routing matter in the final design.

Is the PE33165-60 suitable for compact RF and electronics assemblies?

The PE33165-60 is well suited for compact RF and electronics assemblies that need a flexible 50 Ohm interconnect. It combines straight SMB plug connectors with RG178B/U coax, PTFE dielectrics, and an FEP jacket for reliable routing in tighter spaces. Designers use it inside dense equipment, module-level builds, and development setups where larger cable assemblies can be harder to manage. Its push-on SMB interfaces also reduce connection time during installation, maintenance, and repeated bench reconfiguration.

What construction details make the PE33165-60 useful in demanding operating environments?

The PE33165-60 uses brass connector bodies, gold-plated beryllium copper contacts, PTFE dielectric, and a FEP cable jacket. These materials support stable electrical performance, standard SMB connectivity, and operation across a wide -55°C to 165°C temperature range. Engineers use this cable assembly in lab equipment, integrated electronics, and development environments where both flexibility and dependable connector materials are needed. Its 1.4:1 maximum VSWR and 50 Ohm design also help maintain controlled RF signal transitions across connected components.