In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm SMB Plug to 75 Ohm SMB Plug Right Angle Cable Using 95 Ohm RG180 Coax with HeatShrink

Product ID: PE3W04142/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG180B/U
RF Cable TypeRG180
RF Cable Impedance95 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4157RG180B/UPE4161KitBOM Datasheet

75 Ohm SMB Plug to 75 Ohm SMB Plug Right Angle Cable Using 95 Ohm RG180 Coax with HeatShrink

PE3W04142/HS is a SMB plug to SMB plug right angle cable using RG180 coax. This Pasternack SMB plug to SMB plug right angle cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm SMB for connector 2. SMB to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB to plug SMB right angle cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE3W04142/HS SMB plug to SMB plug right angle cable assembly is constructed with RG180 coax.