75 Ohm SMB Plug to 75 Ohm SMB Plug Right Angle Cable Using 95 Ohm RG180 Coax
Product ID:
PE3W04142
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMB |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | SMB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG180B/U |
| RF Cable Type | RG180 |
| RF Cable Impedance | 95 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4157 | RG180B/U | PE4161 | KitBOM Datasheet |
|---|
75 Ohm SMB Plug to 75 Ohm SMB Plug Right Angle Cable Using 95 Ohm RG180 Coax
PE3W04142 is a SMB plug to SMB plug right angle cable using RG180 coax. This Pasternack SMB plug to SMB plug right angle cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm SMB for connector 2. SMB to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SMB to plug SMB right angle cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE3W04142 SMB plug to SMB plug right angle cable assembly is constructed with RG180 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table