Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to SMB Plug Cable 48 Inch Length Using RG196 Coax

Product ID: PE3588-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$69.29
25-49$65.83
50-99$62.36
100-249$59.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 208
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm
Length48 inches

Description

SMB Plug to SMB Plug Cable 48 Inch Length Using RG196 Coax

The PE3588-48 is a SMB plug to SMB plug cable designed for RG196A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMB interfaces in RF and electronic systems where quick push-on mating supports compact bench and installed interconnects. Brass connector bodies, gold-plated beryllium copper contacts, and PTFE materials support reliable electrical performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and SMB cable connection on the other. Our SMB to SMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SMB cable is a plug to plug coax assembly, PE3588-48, can also be known as a SMB male to SMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB male cable assembly PE3588-48 is built with RG196 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMB plug to SMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMB male to SMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug to SMB plug cable 48 inch length using RG196 coax.

Frequently Asked Questions

What is the PE3588-48 SMB cable assembly used for?

The PE3588-48 is a SMB plug to SMB plug cable assembly used to connect two SMB interface points in 50 Ohm RF systems. It uses RG196A/U flexible coax, supports DC to 1 GHz operation, and is specified with 1.4:1 maximum VSWR. Engineers use it on laboratory benches, embedded electronics, and installed RF assemblies where compact push-on connectors save time. Its straight plug ends and flexible construction make it useful for short in-system links between modules, instruments, and subassemblies.

When would I choose an SMB plug to SMB plug cable instead of another RF cable type?

An SMB plug to SMB plug cable like PE3588-48 is chosen when both connection points use SMB interfaces and fast push-on mating is preferred. The assembly provides 50 Ohm impedance, straight plug connectors, and RG196A/U flexible coax for compact routing. Engineers often select it for dense electronic packaging, quick bench reconfiguration, and internal RF links that do not require threaded coupling. It is especially useful where space is limited and repeated connection changes are common during integration or troubleshooting.

Is the PE3588-48 suitable for bench testing and electronic system integration?

The PE3588-48 is suitable for bench testing and electronic system integration when SMB interfaces and DC to 1 GHz performance match system requirements. It combines flexible RG196A/U coax with brass SMB plug connectors, gold-plated beryllium copper contacts, and PTFE dielectric materials. These features support repeatable connections in prototype stations, service benches, and compact RF assemblies that need reliable 50 Ohm interconnects. Engineers also use it where quick push-on attachment helps speed setup changes without moving to larger connector formats.

What makes the PE3588-48 a good fit for compact RF assemblies?

The PE3588-48 is a good fit for compact RF assemblies because it uses SMB plug connectors and flexible RG196A/U coax in a 50 Ohm format. Its straight connector geometry, push-on interface group, and DC to 1 GHz rating support practical in-series cable connections in smaller spaces. Designers use this type of cable between boards, modules, and shielded enclosures where routing space is constrained. The material set of brass, gold-plated beryllium copper, and PTFE also supports dependable electrical and mechanical performance.