Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug Right Angle to SMB Plug Right Angle Cable 72 Inch Length Using RG316-DS Coax

Product ID: PE33476-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$125.99
25-49$119.69
50-99$113.39
100-249$108.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length72 inches

Description

SMB Plug Right Angle to SMB Plug Right Angle Cable 72 Inch Length Using RG316-DS Coax

The PE33476-72 is a SMB plug to SMB plug right angle cable designed for RG316-DS coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports compact RF and electronic system integration where right angle connectors help route cable through tighter equipment spaces. Brass connector bodies, gold-plated beryllium copper contacts, and Teflon dielectrics support reliable interface performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with right angle SMB cable connection on one end and right angle SMB cable connection on the other. Our right angle SMB to right angle SMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SMB cable is a plug to plug coax assembly, PE33476-72, can also be known as a right angle SMB male to right angle SMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB male cable assembly PE33476-72 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with right angle SMB to right angle SMB cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMB right angle plug to SMB right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMB right angle male to SMB right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug right angle to SMB plug right angle cable 72 inch length using RG316-DS coax.

Frequently Asked Questions

What is the PE33476-72 RF cable assembly used for?

The PE33476-72 is a SMB plug to SMB plug right angle RF cable assembly used for in-series 50 Ohm coax connections. It uses flexible RG316-DS coax and supports DC to 3 GHz operation with a maximum VSWR of 1.4:1. Engineers use it in compact RF and electronic assemblies where straight connectors would make cable routing more difficult. Its dual right angle SMB plug configuration helps manage space behind panels, inside enclosures, and around closely packed modules.

When would I choose a right angle SMB to SMB cable instead of a straight cable?

A right angle SMB to SMB cable like the PE33476-72 is useful when connector clearance is limited in an enclosure. Its right angle terminations on both ends reduce bend stress near the interfaces while keeping a 50 Ohm SMB connection. Engineers often choose this layout for embedded electronics, instrument panels, and tightly spaced RF assemblies that need cleaner routing. The flexible RG316-DS coax also helps the cable conform to the available path without adding unnecessary strain.

Is the PE33476-72 compatible with standard SMB interfaces?

The PE33476-72 is designed for standard SMB interfaces because both ends use standard polarity SMB plug connectors. It is built as an in-series 50 Ohm assembly with push-on SMB interfaces and standard connector connection methods. This makes it suitable for equipment and modules that already use standard SMB jacks within DC to 3 GHz systems. Engineers should still verify mating interface type, available clearance, and cable routing path before final integration.

Why is RG316-DS coax used in the PE33476-72 cable assembly?

The PE33476-72 uses RG316-DS coax because it provides a flexible 50 Ohm cable platform for compact RF interconnect assemblies. This construction pairs with FEP jacket material, SMB right angle plugs, and DC to 3 GHz electrical performance. Engineers use this style when they need a cable that can route through smaller equipment spaces without rigid handling issues. It is a practical choice for test setups, embedded electronics, and general RF system integration using SMB interfaces.