Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to SMB Plug Cable 72 Inch Length Using RG316 Coax

Product ID: PE3915-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$83.39
25-49$79.22
50-99$75.05
100-249$71.72
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length72 inches

Description

SMB Plug to SMB Plug Cable 72 Inch Length Using RG316 Coax

The PE3915-72 is an SMB plug to plug RF cable assembly designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where compact push-on SMB interfaces simplify cable connections in assemblies and bench setups. Brass connector bodies, gold-plated beryllium copper contacts, PTFE cable dielectric, and FEP jacket materials support reliable electrical performance with 1.57:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and SMB cable connection on the other. Our SMB to SMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SMB cable is a plug to plug coax assembly, PE3915-72, can also be known as a SMB male to SMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB male cable assembly PE3915-72 is built with RG316 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMB plug to SMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMB male to SMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMB plug to SMB plug cable 72 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3915-72 RF cable assembly?

The PE3915-72 is an SMB plug to SMB plug RF cable assembly built with RG316/U flexible coax for 50 Ohm signal connections. It uses straight SMB plug connectors on both ends, supports DC to 3 GHz operation, and has 1.57:1 maximum VSWR. Engineers use this cable in bench setups, embedded electronics, and in-series RF interconnects where SMB ports are already specified. Its push-on SMB interface and flexible cable construction help simplify installation in compact assemblies that need dependable routing.

What applications use an SMB plug to SMB plug cable like PE3915-72?

The PE3915-72 is used where two SMB interface points need a direct 50 Ohm cable connection in compact RF or electronic systems. Its RG316/U flexible coax and straight plug connectors fit assemblies that require manageable routing and push-on mating convenience. Typical uses include electronics bench testing, module interconnects, and embedded wireless assemblies operating within the DC to 3 GHz range. Engineers often choose this configuration when they need a same-series SMB cable instead of adding adapters between existing ports.

Why would engineers choose RG316/U coax for this SMB cable assembly?

The PE3915-72 uses RG316/U coax because it provides a flexible 50 Ohm cable platform for routed RF connections in tighter assembly spaces. This construction pairs PTFE dielectric with an FEP jacket, supporting cable handling needs in prototypes, benches, and integrated electronics. Engineers benefit when cable movement, bend management, and straightforward installation matter as much as basic RF performance. In SMB-based systems, RG316/U helps maintain a compact cable profile while supporting the assembly's rated DC to 3 GHz operation.

When would I use an SMB cable assembly instead of another RF connector style?

The PE3915-72 is useful when a design already uses SMB ports and needs a compact push-on cable assembly for quick in-series connections. It provides SMB plug terminations on both ends, 50 Ohm impedance, and DC to 3 GHz coverage for compatible RF paths. Engineers often select SMB assemblies in space-conscious electronics where threaded coupling styles may slow installation or require more clearance. This approach helps streamline mating in modules, test fixtures, and general RF assemblies built around the SMB interface standard.