50 Ohm SMB Plug to 75 Ohm SMC Plug Cable Using 75 Ohm RG179 Coax
Product ID:
PE3C4279
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMB |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMC |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG179B/U |
| RF Cable Type | RG179 |
| RF Cable Impedance | 75 Ohm |
Description
50 Ohm SMB Plug to 75 Ohm SMC Plug Cable Using 75 Ohm RG179 Coax
PE3C4279 is a SMB plug to SMC plug cable using RG179 coax. This Pasternack SMB plug to SMC plug cable assembly uses a 50 Ohm SMB for connector 1 and a 75 Ohm SMC for connector 2.
Our plug SMB to plug SMC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4279 SMB plug to SMC plug cable assembly is constructed with RG179 coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table