Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug Right Angle to SSMB Jack Bulkhead Cable Using RG188 Coax

Product ID: PE3C4636

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

SMB Plug Right Angle to SSMB Jack Bulkhead Cable Using RG188 Coax

PE3C4636 is a SMB plug right angle to SSMB jack bulkhead cable using RG188 coax. This Pasternack SMB plug right angle to SSMB jack bulkhead cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SSMB for connector 2. SMB right angle to SSMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB right angle to jack SSMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4636 SMB plug right angle to SSMB jack bulkhead cable assembly is constructed with RG188 coax.