SMB Plug to SSMC Plug Right Angle Cable Using RG316 Coax
Product ID:
PE3C4762
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SSMC |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316/U |
RF Cable Type | RG316 |
RF Cable Impedance | 50 Ohm |
Description
SMB Plug to SSMC Plug Right Angle Cable Using RG316 Coax
PE3C4762 is a SMB plug to SSMC plug right angle cable using RG316 coax. This Pasternack SMB plug to SSMC plug right angle cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SSMC for connector 2. SMB to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SMB to plug SSMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4762 SMB plug to SSMC plug right angle cable assembly is constructed with RG316 coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.