SMB Plug Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole
Product ID:
PE4288
Pricing
| Quantity | Price |
| 1-24 | $69.59 |
| 25-49 | $66.11 |
| 50-99 | $62.63 |
| 100-249 | $59.85 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 48

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMB |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Solder Cup |
Description
SMB Plug Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .177 inch D Hole
PE4288 SMB plug bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMB plug bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack SMB plug bulkhead terminal connector has a PTFE dielectric type. The Pasternack SMB terminal connector has a brass body with nickel plating. This SMB plug bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack plug SMB bulkhead connector will ship the same day as purchased. Our bulkhead SMB plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table