Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE4245

Pricing

QuantityPrice
1-24$40.69
25-49$38.66
50-99$36.62
100-249$34.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3,616
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMB
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Interface Type 1Thru Hole

Description

SMB Plug Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

PE4245 SMB plug right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMB plug connector uses shield/contact solder as an attachment method.

The Pasternack right angle SMB plug pcb connector has a PTFE dielectric type. The Pasternack SMB pcb connector has a brass body with nickel plating. Our PE4245 SMBright angle connector uses beryllium copper contact. This SMB plug right angle pcb RF connector is RoHS and REACH compliant.

This Pasternack right angle plug SMB connector will ship the same day as purchased. Our SMB right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.