Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug to Straight Cut Lead Cable Using RG178 Coax, LF Solder, RoHS

Product ID: PE36043LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50

Description

SMB Plug to Straight Cut Lead Cable Using RG178 Coax, LF Solder, RoHS

PE36043LF is a SMB plug to Straight Cut Lead sexless cable using RG178 coax. This Pasternack SMB plug to Straight Cut Lead sexless cable assembly uses a 50 Ohm SMB for connector 1 and a Straight Cut Lead for connector 2.

Our plug SMB to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36043LF SMB plug to Straight Cut Lead sexless cable assembly is constructed with RG178 coax.