PE51757 SMB plug right angle PCB connector has an interface type of SMB plug which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's SMB plug connector uses solder as an attachment method. Our plug SMB right angle PCB connector provides a maximum frequency of 4 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMB plug RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle SMB plug PCB connector has a PTFE dielectric type. Pasternack's SMB PCB connector has a beryllium copper body with gold plating. Our PE51757 SMB right angle connector uses a gold-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This right angle SMB connector has a gold inner contact plating. Our right angle SMB plug connector has a length of 0.6 inches, a width of 0.44 inches, and a weight of 0.2 lbs.
This Pasternack commercial grade right angle plug SMB connector will ship the same business day as purchased. Our SMB right angle plug connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.