Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMB Plug Right Angle to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG179 Coax with HeatShrink

Product ID: PE3W01254/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4251RG179B/UPE44176KitBOM Datasheet

75 Ohm SMB Plug Right Angle to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG179 Coax with HeatShrink

PE3W01254/HS is a SMB plug right angle to TNC female bulkhead cable using RG179 coax. This Pasternack SMB plug right angle to TNC female bulkhead cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm TNC for connector 2. SMB right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB right angle to female TNC bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W01254/HS SMB plug right angle to TNC female bulkhead cable assembly is constructed with RG179 coax.